Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVELO - Adjustable direction fitting, L shaped
Bill of material
XVELO NW 13 HL
DES
Identifier
XVELO NW 13 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
15 mm
M
Thread M
M 22 x 1.5
L1
Length L1
32.5 mm
L2
Length L2
21.0 mm
L7
Length L7
28 mm
SW
Width across flats SW
19 mm
S1
Width across flats S1
27 mm
OR
O-ring OR
12.0 x 2.0 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.