Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
XRT - T shaped reducing fitting
Bill of material
XRT NW 10 06 10 HL
DES
Identifier
XRT NW 10 06 10 HL
SER
Series
Light
PRES
Pressure
PN 315 bar
OD1
Pipe diameter OD1
12 mm
OD2
Pipe diameter OD2
8 mm
OD3
Pipe diameter OD3
12 mm
L1
Length L1
24.0 mm
L2
Length L2
17.0 mm
L3
Length L3
24.0 mm
L4
Length L4
17.0 mm
L5
Length L5
24.0 mm
L6
Length L6
17.0 mm
SW
Width across flats SW
17 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.