Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
XDTR - Banjo coupling, throttle free, T shaped
Bill of material
XDTR NW 40 HL
DES
Identifier
XDTR NW 40 HL
SER
Series
Light
PRES
Pressure
PN 63 bar
OD
Pipe diameter OD
42 mm
G
Thread G
G 1.1/2" -11
D
Diameter D
55 mm
I
Length I
22 mm
L1
Length L1
84 mm
L2
Length L2
41 mm
L4
Length L4
40.0 mm
L7
Length L7
51.0 mm
SW
Width across flats SW
70 mm
S1
Width across flats S1
32 mm
S2
Width across flats S2
32 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D