Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
VHMO 90 - Locking screw with hexagon socket
Bill of material
VHMO 90-12
DES
Identifier
VHMO 90-12
PRES
Pressure
PN 630 bar
G
Thread G
M 12 x 1.5
D
Diameter D
17 mm
I
Length I
11.0 mm
L1
Length L1
16.0 mm
SW
Width across flats SW
6 mm
OR
O-ring OR
9.3 x 2.2 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.