Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selección de modelo CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
GE O HB - Screw-in socket
Bill of material
GE O 05 HB 04
DES
Identifier
GE O 05 HB 04
G1
Thread G1
1/2-20 UNF
G2
Thread G2
G 1/4
SW
Width across flats SW
19 mm
ORING
O-Ring
10.52 x 1.83 mm
L
Length
29.5 mm
R
0.76
INFO
Website link
HTML (Online)
Previews
3D
Dimensión
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.