Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
W45 O HJ - Connector,angle 45°
Bill of material
W 45 O 20 HJ
DES
Identifier
W 45 O 20 HJ
G1
Thread G1
1.5/8-12 UN
G2
Thread G2
1.5/8-12 UN
SW
Width across flats SW
41 mm
S1
Width across flats S1
50 mm
OR
O-ring
37.47x3.0 mm
I1
24.300 mm
I2
9.500 mm
F
3.400 mm
D11
26.000 mm
D22
29.130 mm
D33
38.120 mm
D44
38.280 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.