For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN AB 45 VA - Swage nipple 45°
Bill of material
PN 06 AB 45 VA
DES
Identifier
PN 06 AB 45 VA
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4"
G1
Thread G1
G 1/4
L1
Length L1
66.3 mm
L2
Length L2
15.0 mm
S1
Width across flats S1
17 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D