For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN SF - Swage nipple
Bill of material
PN 13 SF 20
DES
Identifier
PN 13 SF 20
DN
Diameter DN
12 mm
S
Size
8
HS
Inch
1/2"
FS
Flange size
3/4"
D
Diameter D
38.10 mm
H
Length H
6.80 mm
L1
Length L1
80.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.