代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
PN SF 90 - Swage nipple 90°
Bill of material
PN 60 SF 90
DES
Identifier
PN 60 SF 90
DN
Diameter DN
60 mm
S
Size
40
HS
Inch
2.3/8"
FS
Flange size
2.1/2"
D
Diameter D
84.10 mm
H
Length H
9.60 mm
L1
Length L1
237.0 mm
L2
Length L2
128.0 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.