For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN SF 90 VA - Swage nipple 90°
Bill of material
PN 40 SF 50 90 VA
DES
Identifier
PN 40 SF 50 90 VA
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
FS
Flange size
2"
D
Diameter D
71.40 mm
H
Length H
9.60 mm
L1
Length L1
179.5 mm
L2
Length L2
100.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.