For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN AOL VA - Swage nipple
Bill of material
PN 08 AOL 06 VA
DES
Identifier
PN 08 AOL 06 VA
DN
Diameter DN
8 mm
S
Size
5
HS
Inch
5/16"
G1
Thread G1
M 14 x 1.5
PD
For external pipe diameter
8 mm
L1
Length L1
51.8 mm
S1
Width across flats S1
17 mm
OR1
O-ring OR
6.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.