For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PN ALI 90 - Swage nipple 90°
Bill of material
PN 06 ALI 90
DES
Identifier
PN 06 ALI 90
DN
Diameter DN
6 mm
S
Size
4
HS
Inch
1/4''
G1
Thread G1
M 14 x 1.5
L1
Length L1
59 mm
L2
Length L2
27 mm
S1
Width across flats S1
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.