For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PA 500 AJF 45 A - Swage fitting 45° for hose HD 500
Bill of material
PA 725 AJF 45
DES
Identifier
PA 725 AJF 45
DN
Diameter DN
25 mm
S
Size
16
HS
Inch
1"
G1
Thread G1
UN 1.7/16" -12
L1
Length L1
160.5 mm
L2
Length L2
31.0 mm
S1
Width across flats S1
41 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D