For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
PA 700 SF6 90 - Swage fitting SFS angle 90°
Bill of material
PA 740 SF 6 90
DES
Identifier
PA 740 SF 6 90
DN
Diameter DN
38 mm
S
Size
24
HS
Inch
1.1/2"
FS
Flange size
1.1/2"
D
Diameter D
63.5 mm
H
Length H
12.6 mm
L1
Length L1
215.5 mm
L2
Length L2
110.0 mm
INFO
Website link
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.