Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Seleção de modelos em CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
BKHL VZ / BKHS VZ - 2-way ball valve in block design
Bill of material
BKHS 16 VZ
DES
Identifier
BKHS 16 VZ
DN
Nominal diameter
16 mm
SER
Series
S
PD
For external pipe diameter
20 mm
G
Connecting thread
M 30x2
LW
Clearance
15 mm
OP
Operating pressure
PN 500
AF
Width across flats
12 mm
SF
Safety factor
1.5
L
Length
90 mm
L1
Box length
48.2 mm
H1
Box height
46 mm
B
Box width
38 mm
H2
Connection height
18.7 mm
S
Plate thickness
3.5 mm
RA
Diameter
20 mm
I
Thread length
16.5 mm
SW1
Width across flats
30 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimensão
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.