For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
K-DRV 2 - Unidirectional flow control valves
Bill of material
K-07301241
DES
Identifier
K-07301241
G
Thread
G 1/8
A
34 mm
C
15 mm
E
24 mm
L
4.5 mm
M
20 mm
SW
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D