Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SHV - Safety Valves
Bill of material
K-07302631
DES
Identifier
K-07302631
GEW
Thread G
3/4
AD
Set pressure
0,5 - 22 bar
SW
32 mm
H
110 mm
A
16 mm
DO
15 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.