Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SHV DN10 - Safety valves DN 10
Bill of material
K-07300502
DES
Identifier
K-07300502
GEW
Thread G
1/2
AD
Set pressure
8,6 - 40,0 bar
SW
27 mm
A
26 mm
C
95 mm
D
14 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.