Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BKR STAN DOP VA - Stainless steel ball valves, double-acting actuator
Bill of material
K-07300246
DES
Identifier
K-07300246
G
Thread Rp
1
DN
25 mm
SW
41 mm
L
90 mm
A
133 mm
B
157 mm
D
30.0 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D