For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
K-KDR STECK - Mini pressure regulators, discharge port on thread, plug-in connector
Bill of material
K-07250841
DES
Identifier
K-07250841
GEW
Thread
1/8
FS
For hose
6 mm
SW
15 mm
B
56 mm
C
22.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.