Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER DOPP O D - Round cylinders iso 6432 8-25
Bill of material
K-07151690
DES
Identifier
K-07151690
KOLBEN
Piston Ø
16 mm
HUB
Stroke
125 mm
HUBST
Position of the stroke
mm
Enter value for HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
GEW
Piston rod thread
M6
AM
AM(+0.0;-2.0)
16
BE
M16x1,5
CD
ØCD (H9)
6 mm
D
ØD
20 mm
D1
ØD1
6 mm
E
1/8
G
6 mm
EE
M5
EW
EW(d13)
12 mm
L
9 mm
L1
111 mm
L2
13 mm
L3
17 mm
L4
10 mm
L5
56 mm
L6
53 mm
KK
M6
XC
XC(+-1)
82 mm
WF
WF(+-1.2)
22 mm
KW
8 mm
KV
24 mm
MR
16 mm
NA
20 mm
NBB
NB
18 mm
SW
10 mm
CH
5 mm
K
3,5 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D
プレビューと異なる製品が選択されました.[更新] ボタンでプレビューを再生成して下さい.