Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL EINFACHW - Short-stroke cylinders, single-acting (magnetic)
Bill of material
K-07151192
DES
Identifier
K-07151192
KOLBEN
Piston Ø
20 mm
HUB
Stroke
25 mm
HUBST
Position of the stroke
mm
Inserisci valore per HUBST
Position of the stroke
mm
cm
inch
ft
ANS
Port
M5
GEW
Piston rod male thread
M5
A
32 mm
B
22 mm
C
ØC
10 mm
C1
ØC1
9 mm
D
37 mm
E
32 mm
F
11 mm
G
32 mm
G1
- mm
H
6.5 mm
H1
10.5 mm
J
4.6 mm
K
7.5 mm
L
4.6 mm
M
10 mm
N
36.5 mm
O
ØO
- mm
P
M5
Q
M5
R
22 mm
S
ØS
8 mm
CH
8 mm
T
2 mm
U
11 mm
V
21 mm
AC1VIS
Front accessories
-
AC2VIS
Rear accessories
N/A
AC3VIS
Left sensors
-
AC4VIS
Right sensors
-
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.