Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Výběr CAD modelu
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-RUNDZYLINDER DOPP O E D MI - double-acting, with magnet, non-cushioned, »MI« Series
Bill of material
K-07151896
DES
Identifier
K-07151896
KOLBEN
Piston-Ø
25 mm
STROKE
Stroke
400 mm
AF
Type
Typ »CA«,nach ISO 6432
ANS
Connection
G 1/8
KBS
Piston rod-Ø
10 mm
KS
Piston rod male thread
M10x1.25
POS
Position of Stroke
mm
Enter value for POS
Position of Stroke
mm
cm
inch
ft
A
126 mm
A1
104 mm
A2
65.0 mm
A3
137.0 mm
A4
114.5 mm
A5
137 mm
A6
115 mm
B
50 mm
C
22 mm
C1
16.0 mm
C2
8.0 mm
D
16.0 mm
E
8.0 mm
F
12 mm
G
16.0 mm
G1
8.0 mm
H
22 mm
I
22 mm
J
6.0 mm
K
M10x1.25
L
M22x1.5
M
7 mm
N
28 mm
O
11 mm
P
33.5 mm
P1
8 mm
Q
16 mm
R
22 mm
S
30.0 mm
T
17 mm
T1
29 mm
X
1/8"
V
10 mm
W
18.5 mm
Y
8 mm
Previews
3D
Dimenze
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.