Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型選擇
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-KURZH ZYL DOPPELW IG ASQ - Short-stroke cylinders, double-acting, with magnet, non-cushioned, with female thread, »ACQ« Series
Bill of material
K-07151326
DES
Identifier
K-07151326
KOLBEN
Piston Ø
80
STROKE
Stroke
45 mm
BF
Type
3 mm
ANS
Port
G 3/8
KBS
Piston rod-Ø
25 mm
KSG
Piston rod female thread
M16x2.0
POS
Position of the stroke
mm
Enter value for POS
Position of the stroke
mm
cm
inch
ft
A
63.5 mm
C
53.5 mm
B1
10.0 mm
D
104 mm
E
20 mm
K1
M16x2.0
M
8.5 mm
N1
16.0 mm
N2
14.0 mm
O
3/8"
P1
2-flach: Ø 17,5 Gewinde: M12x1,75 Bohrung: Ø 10,7
P3
35.5 mm
P4
13.5 mm
S
98 mm
T1
77.0 mm
T2
- mm
V
25 mm
W
22 mm
INFO
Website link
HTML (Online)
Previews
3D
尺寸
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.