For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
K-WV 5/2 MANU K HEBEL M5 - 5/2-way valve, manually operated, with short lever, monostable
Bill of material
K-07150286
DES
Identifier
K-07150286
AN
Port
G 1/8
DN
9
HS
Lever/switch colour
schwarz
SC
Circuit diagram
3
A
1/8"
A1
1/8"
B
22 mm
C
14.5 mm
D
66.0 mm
E
71.8 mm
F
32.5 mm
G
23.5 mm
H
35 mm
J
22.5 mm
K
20 mm
L
4.3 mm
M
22.5 mm
N
20 mm
P
18 mm
Q
18 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D