代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 5/3 HANDHEBEL MITTELST 4H - 5/3-way valve, operated by hand lever, mid-position closed, latching
Bill of material
K-07150417
DES
Identifier
K-07150417
A
81.5 mm
B
57.5 mm
C
32.5 mm
D
22 mm
E
90.5 mm
F
7.5 mm
G
69.5 mm
H
18 mm
I
20 mm
J
36 mm
K
18 mm
L
35 mm
M
23.5 mm
N
1/8"
O
1/8"
P
4.3 mm
Q
0.0 mm
TH
15 mm
S
M16x1.5
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.