For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WV 5/2 BISTABIL 4A - 5/2-way pilot valve, bistable
Bill of material
K-07150324
DES
Identifier
K-07150324
AN
Port
G 1/8
DN
12
FU
Function
5/2-Wege
DF
Flow rate
- l/min
SC
Circuit diagram
28
A
PT1/8
B
28 mm
B1
-
C
41.5 mm
D
1.0 mm
E
16 mm
F
32.5 mm
G
3 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.