For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
Company
HANSA-FLEX
Description
K-DUFR E SCHL GEW - Flow regulators, flow at one end (valve assembly), pipe - thread
Bill of material
K-07150593
DES
Identifier
K-07150593
GEW
Thread G
1/4
FS
For hose-Ø
6 mm
A
66.2 mm
B
49 mm
I
18.7 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.