For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
All catalogs
CAD model selection
Add for comparison
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SNV ENTLUE V SCHA SCHL GEW - Quick-exhaust valves, with silencer, pipe (input) - thread (output)
Bill of material
K-07152043
DES
Identifier
K-07152043
GEW
Thread G
3/8
FS
For hose-Ø
8 mm
A
72.2 mm
B
31.5 mm
I
18.7 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.