For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-BEFUELLEINHEIT 24VDC HANSA - Filling units, electrically operated, with 24 VDC / 2.5 W solenoid, adjustable filling time
Bill of material
K-07251148
DES
Identifier
K-07251148
GEW
Thread G
1
ABG
Outlet
1/2
DF
Flow rate
10000 l/min
A
170 mm
B
177.7 mm
C
110.7 mm
D
67.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.