Codice
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Selezione modello CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DRG DRV 200 STANDARD - DRV 200 pressure regulators, standard type
Bill of material
K-07250487
DES
Identifier
K-07250487
GEW
Thread G
3/8
RB
Control range
1,5 - 8
DF
Flow rate
0.6 m^3/h
A
70.0 mm
B
168.0 mm
C
121.0 mm
D
47.0 mm
INFO
Website link
HTML (Online)
Anteprime
3D
Dimensione
2D
L'anteprima non rappresenta più la configurazione della parte.Genera una nuova anteprima.