Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-ANFAV MULTIFIX MINI - Start-up valves
Bill of material
K-07251153
DES
Identifier
K-07251153
GEW
Thread G
1/4
A
45 mm
B
77.5 mm
C
48.5 mm
D
29 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D