代码
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD模型选择
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG MET SICH TROPF MULTIFI - Service units, 3-piece with metal bowl and sight glass, metal sight dome
Bill of material
K-07250123
DES
Identifier
K-07250123
GEW
Thread G
1
DF
Flow rate
11300 l/min
DN
25
A
300.0 mm
B
383.7 mm
C
128 mm
D
255.7 mm
INFO
Website link
HTML (Online)
预览
3D
尺寸标注
2D
模型参数已修改,与当前预览不符.请点击“刷新预览”获取最新状态.