Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 2-TLG MET SICH TROPF VARIOBL - Service units, 2-piece with metal bowl, incl. sight glass and metal sight dome
Bill of material
K-07251394
DES
Identifier
K-07251394
GEW
Thread G
1
DF
Flow rate
5000 l/min
A
194 mm
B
273 mm
C
98 mm
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.