For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOELER PC-BEHAELTER VARIOBLOC - Oil-mist lubricators with polycarbonate bowl
Bill of material
K-07250913
DES
Identifier
K-07250913
GEW
Thread G
1/4
DF
Flow rate
3400 l/min
A
48 mm
B
171 mm
C
52 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.