Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CADモデル選択
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WTEH 3-TLG MET M ABLV TRO STANDAD - Service units with metal bowl and manual drain valve, metal sight dome
Bill of material
K-07251463
DES
Identifier
K-07251463
GEW
Thread G
1/2
DF
Flow rate
3200 l/min
MANO
Manometer diameter
63 mm
DN
15
A
259 mm
B
226.0 mm
C
55 mm
INFO
Website link
HTML (Online)
プレビュー
3D
情報
2D