Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL PC-BEHAEL H ABLV STANDARD - Filter regulators with polycarbonate bowl and semi-automatic drain valve
Bill of material
K-07250682
DES
Identifier
K-07250682
GEW
Thread G
1
DF
Flow rate
7000 l/min
DN
25
A
125 mm
C
190.6 mm
D
261.4 mm
F
145.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.