For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI REGL PC-BEHAEL S H ABL STANDAR - Filter regulators with polycarbonate bowl, bowl guard and semi-automatic drain valve
Bill of material
K-07250674
DES
Identifier
K-07250674
GEW
Thread G
3/8
DF
Flow rate
1400 l/min
DN
11
A
70 mm
C
120.5 mm
D
145.9 mm
F
76.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D