For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-FI METALLBEHAELTER M ALV STANDARD - Filters with metal bowl and manual drain valve
Bill of material
K-07250592
DES
Identifier
K-07250592
GEW
Thread G
3/8
DF
Flow rate
3100 l/min
DN
10
A
70 mm
C
16.0 mm
D
159.0 mm
H
50 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.