For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
GVM - Rotary fitting (screw-in connector), straight, friction bearing
Bill of material
GVM NW 20 HS
DES
Identifier
GVM NW 20 HS
SER
Series
Heavy
PRES
Pressure
PN 100 bar
OD
Pipe diameter OD
25 mm
G
Thread G
M 33 x 2
D3
Diameter D3
40 mm
I
Length I
18 mm
L2
Length L2
42.5 mm
L3
Length L3
27.5 mm
L6
Length L6
66.5 mm
SW
Width across flats SW
41 mm
S1
Width across flats S1
41 mm
S2
Width across flats S2
46 mm
INFO
Website link
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.