For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SA DKO VA - Welded on sealing cone, straight
Bill of material
SA NW 32 DKO 7 VA
DES
Identifier
SA NW 32 DKO 7 VA
SER
Series
Heavy
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
38 mm
D
Diameter D
24 mm
L1
Length L1
64.0 mm
L2
Length L2
56.5 mm
OR
O-ring OR
33.3 x 2.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.