For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SA DKOL - Welded on sealing cone, straight
Bill of material
SA NW 06 DKOL 1
DES
Identifier
SA NW 06 DKOL 1
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
8 mm
D
Diameter D
6 mm
L1
Length L1
32.0 mm
L2
Length L2
30.5 mm
OR
O-ring OR
6.0 x 1.5 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.