For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
SK SF GFS - 2-way ball valve, in forged design
Bill of material
SK SF 640 GFS
DES
Identifier
SK SF 640 GFS
DN
Nominal diameter
38 mm
SER
Pressure series
6000 PSI
FS
Flange size
1.1/2"
LW
Clearance
38 mm
PN
Nominal Pressure
400 bar
AF
Width across flats
17 mm
SF
Safety factor
1.5
L
Length
224.5 mm
B
Box width
84 mm
H1
Box height
92.4 mm
L1
Box length
85 mm
H2
Connection height
42 mm
B1
Thickness
28 mm
S
Plate thickness
5 mm
C
Width
95 mm
E
Hole distance
79.3 mm
F
Hole distance
36.5 mm
A
Height
113 mm
G
Thread
M16 mm
C1
Diameter
63.5 mm
A1
Diameter
53.7 mm
G1
Diameter
40 mm
T
Diameter cut
2.8 mm
W
Diameter section
4.2 mm
D
Diameter
51 mm
L2
Length
70 mm
L3
Length
12.6 mm
SW1
Width across flats
70 mm
SW2
Width across flats
85 mm
G2
Thread
M63x0.75 mm
I
Thread length
29 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.