For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
3 SKR TK - 3-way ball valve, in forged design
Bill of material
3 SKR 25 TK
DES
Identifier
3 SKR 25 TK
DN
Nominal diameter
25 mm
G
Connecting thread
G 1" -11
OL
Overlap
negative (open)
LW
Clearance
24 mm
OP
Operating pressure
PN 350
AF
Width across flats
14 mm
SF
Safety factor
1.5
L
Length
113 mm
L1
Length
65 mm
L10
Length
55 mm
B
Width
60 mm
H1
Height
60 mm
H2
Connection height
26.5 mm
S
Plate thickness
4 mm
SW1
Width across flats
46 mm
I
Thread length
18 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.