For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKR X - 4-way ball valve
Bill of material
4 BKR 40 X
DES
Identifier
4 BKR 40 X
DN
Nominal diameter
38 mm
G
Connecting thread
G 1.1/2" -11
OL
Overlap
positive (closed)
LW
Clearance
36 mm
OP
Operating pressure
PN 63
AF
Width across flats
22 mm
SF
Safety factor
1.5
L
Height
229.4 mm
H1
Height
107 mm
H4
Height
57.5 mm
H5
Height
46.5 mm
H6
Height
22 mm
A
Hole distance
150 mm
B
Width
198 mm
D
Hole diameter
14.5 mm
S
Plate thickness
5 mm
I
Thread length
28.5 mm
SW1
Width across flats
75 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.