For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
4 BKHL X / 4 BKHS X - 4-way ball valve
Bill of material
4 BKHL 04 X
DES
Identifier
4 BKHL 04 X
DN
Nominal diameter
4 mm
SER
Series
L
PD
For external pipe diameter
6 mm
G
Connecting thread
M 12x1,5
OL
Overlap
positive (closed)
LW
Clearance
5 mm
OP
Operating pressure
PN 500
AF
Width across flats
12 mm
SF
Safety factor
1.0
L
Length
104.8 mm
A
Hole distance
55 mm
B
Width
70 mm
D
Hole diameter
6.5 mm
H1
Height
52 mm
H4
Connection height
26.5 mm
S
Plate thickness
3.5 mm
RA
Diameter
6 mm
I
Thread length
10.5 mm
SW1
Width across flats
27 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.