For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-DV SCHNVERSCHR B SCHLITZ - Bidirectional flow control valves, air restriction at both ends (»B«), quick-lock screw fitting
Bill of material
K-07150562
DES
Identifier
K-07150562
GEW
Thread
3/8
FS
For hose
10 / 8 mm mm
SW
20 mm
B
50,0 mm
C
30,5 mm
HIDE
1
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.