For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-WKV 2/2 BEIDS SCHNVERSCHR - 2/2-way toggle valves, discharge port on both sides, quick-lock screw fitting
Bill of material
K-07150711
DES
Identifier
K-07150711
AUS
Type
2/2-way
GEW
Thread
1/8
FS
For hose
5 / 3 mm
SW
14 mm
B
55 mm
C
25.0 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.