Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
Селекция на CAD модел
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVM ED - Screw-in fitting, straight
Bill of material
AOVM NW 04 L ED
DES
Identifier
AOVM NW 04 L ED
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
M 12 x 1.5
G2
Thread G2
M 10 x 1
D3
Diameter D3
13.9 mm
I
Length I
8.0 mm
L
Length L
32.5 mm
SW
Width across flats SW
14 mm
S1
Width across flats S1
14 mm
OR
O-ring OR
4.0 x 1.5 mm
INFO
Website link
HTML (Online)
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.