Code
For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD Model seçimi
HELP_VARIABLE
Company
HANSA-FLEX
Description
AOVN VA - Screw-in fitting, straight
Bill of material
AOVN NW 04 L VA
DES
Identifier
AOVN NW 04 L VA
SER
Series
Light
PRES
Pressure
PN 315 bar
OD
Pipe diameter OD
6 mm
G1
Thread G1
NPT 1/8" -27
G2
Thread G2
M 12 x 1.5
I
Length I
10.0 mm
L
Length L
20.5 mm
SW
Width across flats SW
11 mm
S1
Width across flats S1
14 mm
OR
O-ring OR
4.0 x 1.5
INFO
Website link
HTML (Online)
Previews
3D
Boyut
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.